For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN SF 45 - Swage nipple 45°
Bill of material
PN 50 SF 45
DES
Identifier
PN 50 SF 45
DN
Diameter DN
51 mm
S
Size
32
HS
Inch
2"
FS
Flange size
2"
D
Diameter D
71.40 mm
H
Length H
9.60 mm
L1
Length L1
217.0 mm
L2
Length L2
50.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.